Manufacturer part number: 1033864
Brand: PHOENIX CONTACT
Price: 198.34 €
Delivery time: 75 Days
Nominal current: 30 A
Cable length: 5 m
Type of cable: Straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1033864
Nominal voltage(V) | 250 | Type of current | AC single phase | With temperature sensor | false |
---|---|---|---|---|---|
Number of communication conductors | 2 | Type vehicle side | Type 1 | Type infrastructure side | Free conductor end |
With Incable Control Box (ICCB) | false | Charging mode | Mode 3 |
This page is AC charging cable, EV-T1G3K, part number 1033864.
You can find the detail information about specifications and dimensions on part number 1033864.
Part Number |
---|
1060405 |
1081403 |
1623224 |
1623236 |
1623238 |
1623239 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Cable length (m) | Type of cable |
---|---|---|---|---|---|---|---|---|
161.03 € | 1 | 56 Days | 20 | 5 | Straight | |||
204.95 € | 1 | 75 Days | 32 | 7 | Straight | |||
181.69 € | 1 | 75 Days | 32 | 4 | Straight | |||
156.74 € | 1 | 75 Days | 20 | 4 | Straight | |||
189.63 € | 1 | 75 Days | 20 | 4 | Spirally | |||
209.51 € | 1 | 75 Days | 32 | 4 | Spirally |