Manufacturer part number: 1628028
Brand: PHOENIX CONTACT
Price: 273.85 €
Delivery time: 75 Days
Nominal current: 32 A
Cable length: 5 m
Type of cable: Straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1628028
Nominal voltage(V) | 250 | Type of current | AC single phase | With temperature sensor | false |
---|---|---|---|---|---|
Number of communication conductors | 2 | Type vehicle side | Type 1 | Type infrastructure side | Type 2 |
With Incable Control Box (ICCB) | false | Charging mode | Mode 3 |
This page is AC charging cable, EV-TAG3PC, part number 1628028.
You can find the detail information about specifications and dimensions on part number 1628028.
Part Number |
---|
1628025 |
1628026 |
1628027 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Cable length (m) | Type of cable |
---|---|---|---|---|---|---|---|---|
278.40 € | 1 | 75 Days | 20 | 4 | Spirally | |||
355.60 € | 1 | 75 Days | 32 | 4 | Spirally | |||
253.95 € | 1 | 75 Days | 20 | 5 | Straight |