Charger, SF-ASD (1200296)

Charger, SF-ASD 1200296

Product Details:

Manufacturer part number: 1200296

Brand: PHOENIX CONTACT

Price: 35.82

Delivery time: 7 Days


Technical Data:

Nominal voltage: 100|240 V

Charging voltage: 100|240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1200296

Part Number
1200296
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Charging voltage
(V)

35.82 €

5 7 Days 100|240100|240

Loading...

  1. 1

Basic information

High-speed battery charger true Battery quality Other

This page is Charger, SF-ASD, part number 1200296.
You can find the detail information about specifications and dimensions on part number 1200296.

Variation of this product

Part Number
1212535
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Charging voltage
(V)

237.68 €

1 26 Days 220|240220|240

Tech Support