Manufacturer part number: 1622450
Brand: PHOENIX CONTACT
Price: 375.57 €
Delivery time: 40 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1622450
Nominal voltage(V) | 240 | Width(mm) | 36 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 70.5 | Energy consumption(W) | 1 | With communication interface | false |
Max. number of addressable charging points | 1 | Loading current(A) | 63 | Emergency release at power failure | false |
This page is Differential current monitoring, EV-RCM, part number 1622450.
You can find the detail information about specifications and dimensions on part number 1622450.
Part Number |
---|
1622451 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
546.14 € | 1 | 40 Days |