AC charging cable, EV-T2G3PC (1623507)

AC charging cable, EV-T2G3PC 1623507

Product Details:

Manufacturer part number: 1623507

Brand: PHOENIX CONTACT

Price: 259.48

Delivery time: 75 Days


Technical Data:

Nominal current: 32 A

Nominal voltage: 250 V

Cable length: 4 m

Type of current: AC single phase

Type of cable: Straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1623507

Part Number
1623507
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable length
(m)
Type of current Type of cable Type vehicle side

259.48 €

1 75 Days 322504AC single phaseStraightType 2

Loading...

  1. 1

Basic information

With temperature sensor false Number of communication conductors 2 Type infrastructure side Type 2
With Incable Control Box (ICCB) false Charging mode Mode 3

This page is AC charging cable, EV-T2G3PC, part number 1623507.
You can find the detail information about specifications and dimensions on part number 1623507.

Variation of this product

Part Number
1097301
1097306
1623506
1623508
1623509
1627131
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable length
(m)
Type of current Type of cable Type vehicle side

244.34 €

1 75 Days 202505AC single phaseStraightType 2

268.65 €

1 75 Days 322505AC single phaseStraightType 2

237.68 €

1 75 Days 202504AC single phaseStraightType 2

247.08 €

1 75 Days 204804AC 3-phaseStraightType 2

266.25 €

1 75 Days 324804AC 3-phaseStraightType 2

271.08 €

1 75 Days 202504AC single phaseSpirallyType 2

Tech Support