Manufacturer part number: 1627600
Brand: PHOENIX CONTACT
Price: 201.71 €
Delivery time: 47 Days
Nominal current: 16 A
Nominal voltage: 440 V
Cable length: 5 m
Type of current: AC 3-phase
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1627600
Type of cable | Straight | With temperature sensor | false | Number of communication conductors | 2 |
---|---|---|---|---|---|
Type vehicle side | - | Type infrastructure side | Free conductor end | With Incable Control Box (ICCB) | false |
Charging mode | Mode 3 |
This page is AC charging cable, EV-GBG3C, part number 1627600.
You can find the detail information about specifications and dimensions on part number 1627600.
Part Number |
---|
1003678 |
1627599 |
1627601 |
1627602 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Cable length (m) | Type of current |
---|---|---|---|---|---|---|---|---|---|
234.98 € | 1 | 47 Days | 32 | 250 | 7.5 | AC single phase | |||
192.48 € | 1 | 47 Days | 16 | 250 | 5 | AC single phase | |||
219.00 € | 1 | 47 Days | 32 | 250 | 5 | AC single phase | |||
234.20 € | 1 | 47 Days | 32 | 440 | 5 | AC 3-phase |