AC charging cable, EV-T1G2C (1628421)

AC charging cable, EV-T1G2C 1628421

Product Details:

Manufacturer part number: 1628421

Brand: PHOENIX CONTACT

Price: 191.05

Delivery time: 75 Days


Technical Data:

Nominal current: 32 A

Cable length: 4 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1628421

Part Number
1628421
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Cable length
(m)

191.05 €

1 75 Days 324

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Type of current AC single phase Type of cable Straight
With temperature sensor false Number of communication conductors 2 Type vehicle side Type 1
Type infrastructure side Free conductor end With Incable Control Box (ICCB) false Charging mode Mode 3

This page is AC charging cable, EV-T1G2C, part number 1628421.
You can find the detail information about specifications and dimensions on part number 1628421.

Variation of this product

Part Number
1627334
1628379
1628422
1628423
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Cable length
(m)

158.18 €

1 75 Days 154

228.62 €

1 75 Days 327.62

197.51 €

1 75 Days 325

228.62 €

1 75 Days 327.62

Tech Support