Manufacturer part number: 1628417
Brand: PHOENIX CONTACT
Price: 191.05 €
Delivery time: 56 Days
Cable length: 4 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1628417
Nominal current(A) | 32 | Nominal voltage(V) | 250 | Type of current | AC single phase |
---|---|---|---|---|---|
Type of cable | Straight | With temperature sensor | false | Number of communication conductors | 2 |
Type vehicle side | Type 1 | Type infrastructure side | Free conductor end | With Incable Control Box (ICCB) | false |
Charging mode | Mode 3 |
This page is AC charging cable, EV-T1G2K, part number 1628417.
You can find the detail information about specifications and dimensions on part number 1628417.
Part Number |
---|
1064755 |
1628418 |
1628419 |
1628420 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
201.32 € | 1 | 75 Days | 5 | |||
273.71 € | 1 | 75 Days | 12 | |||
201.32 € | 1 | 75 Days | 5 | |||
216.78 € | 1 | 75 Days | 6.5 |