Screw insert, Nut, BHN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1209978
1209994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.72 €

7 47 Days

27.31 €

6 47 Days

Loading...

  1. 1

Basic information

Packaging - Heating- + sanitary mechanic set - Electrician set true
Number of guiding drills - Number of fork spanners - Number of wood borers -
Number of HSS spiral drills - Number of cable cutters - Number of coaxial tools -
Number of crosshead screwdrivers PH - Number of crosshead screwdrivers PZ - Number of hole saws -
Number of finishing tools glass fibre cable - Number of hole edge core drills - Number of ring spanners -
Number of slotted screwdrivers - Number of socket inserts - Number of socket spanners -
Number of open-end spanners - Number of stone drills - Number of step drills -
Number of Torx screwdrivers - Total number of tools - Number of files -
Number of measuring tools - Number of pliers - Number of combination spanners -
Number of hexagonal keys - Number of adjustable wrenches - Number of bit inserts -
Number of testing tools - Number of ratchets - Number of tommy bars -
Number of chisels and punches - Number of hammers - Number of multifunctional tools -
Number of saws -

Tech Support