Toolbox, Tool case (1212628)

Toolbox, Tool case 1212628

Product Details:

Manufacturer part number: 1212628

Brand: PHOENIX CONTACT

Price: 147.75

Delivery time: 7 Days


Technical Data:

Width: 260 mm

Model: Case

Height: 270 mm

Depth: 260 mm

Packaging: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212628

Part Number
1212628
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Packaging Diameter
(mm)
Material quality Material Heating- + sanitary mechanic set Electrician set Padlock shackle With shoulder strip Signal-red With lock Number of guiding drills Number of fork spanners Number of wood borers Number of HSS spiral drills Number of cable cutters Number of coaxial tools Number of crosshead screwdrivers PH Number of crosshead screwdrivers PZ Number of hole saws Number of finishing tools glass fibre cable Number of hole edge core drills Number of ring spanners Number of slotted screwdrivers Number of socket inserts Number of socket spanners Number of open-end spanners Number of stone drills Number of step drills Number of Torx screwdrivers Total number of tools Number of files Number of measuring tools Number of pliers Number of combination spanners Number of hexagonal keys Number of adjustable wrenches Number of bit inserts Number of testing tools Number of ratchets Number of tommy bars Number of chisels and punches Number of hammers Number of multifunctional tools Number of saws Removable tray Total number of compartments With foam With divider

147.75 €

2 7 Days 260Case270260---Plastic--truetruefalse---------------------------------------

Loading...

  1. 1

This page is Toolbox, Tool case, part number 1212628.
You can find the detail information about specifications and dimensions on part number 1212628.

Variation of this product

Part Number
1212428
1212629
1212636
8191312
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Packaging Diameter
(mm)
Material quality Material Heating- + sanitary mechanic set Electrician set Padlock shackle With shoulder strip Signal-red With lock Number of guiding drills Number of fork spanners Number of wood borers Number of HSS spiral drills Number of cable cutters Number of coaxial tools Number of crosshead screwdrivers PH Number of crosshead screwdrivers PZ Number of hole saws Number of finishing tools glass fibre cable Number of hole edge core drills Number of ring spanners Number of slotted screwdrivers Number of socket inserts Number of socket spanners Number of open-end spanners Number of stone drills Number of step drills Number of Torx screwdrivers Total number of tools Number of files Number of measuring tools Number of pliers Number of combination spanners Number of hexagonal keys Number of adjustable wrenches Number of bit inserts Number of testing tools Number of ratchets Number of tommy bars Number of chisels and punches Number of hammers Number of multifunctional tools Number of saws Removable tray Total number of compartments With foam With divider

905.80 €

1 7 Days ----Case---falsetrue----00002022000080000002200----------------

1,090.82 €

1 7 Days ----Case---falsetrue----0000103000012404700048901----------------

533.18 €

1 33 Days 327Case270327---Aluminium--falsetruefalse---------------------------------------

152.82 €

2 11 Days 260Case270260---Plastic--truetruefalse---------------------------------------

Tech Support