Tool bag, unequipped, Tool box, TOOL-KIT STANDARD EMPTY (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212423

Part Number
1212423
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.92 €

8 7 Days

Loading...

  1. 1

Basic information

Width(mm) 65 Model Bag Height(mm) 315
Depth(mm) 65 Diameter(mm) - Material quality -
Material Plastic Padlock shackle false With shoulder strip false
Signal-red false With lock - Removable tray -
Total number of compartments - With foam - With divider -

This page is Tool bag, unequipped, Tool box, TOOL-KIT STANDARD EMPTY, part number 1212423.
You can find the detail information about specifications and dimensions on part number 1212423.

Tech Support