Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803717
Width(mm) | 200 | Model | Case | Height(mm) | 475 |
---|---|---|---|---|---|
Depth(mm) | 200 | Diameter(mm) | - | Material quality | - |
Material | Plastic | Padlock shackle | false | With shoulder strip | true |
Signal-red | false | With lock | - | Removable tray | - |
Total number of compartments | - | With foam | - | With divider | - |
This page is Case, MOBILE BACKPACK, part number 0803717.
You can find the detail information about specifications and dimensions on part number 0803717.