Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8191309
Width(mm) | 250 | Model | Bag | Height(mm) | 290 |
---|---|---|---|---|---|
Depth(mm) | 250 | Diameter(mm) | - | Material quality | - |
Material | Plastic | Padlock shackle | false | With shoulder strip | false |
Signal-red | false | With lock | - | Removable tray | - |
Total number of compartments | - | With foam | - | With divider | - |
This page is Tool bag, unequipped, Tool wrap, TOOL-WRAP EMPTY CUS, part number 8191309.
You can find the detail information about specifications and dimensions on part number 8191309.