Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Packaging | Bag | Heating- + sanitary mechanic set | false | Electrician set | true |
---|---|---|---|---|---|
Number of guiding drills | 0 | Number of fork spanners | 0 | Number of wood borers | 0 |
Number of HSS spiral drills | 0 | Number of coaxial tools | 0 | Number of crosshead screwdrivers PH | 0 |
Number of crosshead screwdrivers PZ | 0 | Number of hole saws | 0 | Number of finishing tools glass fibre cable | 0 |
Number of hole edge core drills | 0 | Number of ring spanners | 0 | Number of socket inserts | 0 |
Number of socket spanners | 0 | Number of open-end spanners | 0 | Number of stone drills | 0 |
Number of step drills | 0 | Number of Torx screwdrivers | 0 | Total number of tools | 3 |
Number of files | 0 | Number of measuring tools | 0 | Number of pliers | - |
Number of combination spanners | - | Number of hexagonal keys | - | Number of adjustable wrenches | - |
Number of bit inserts | - | Number of testing tools | - | Number of ratchets | - |
Number of tommy bars | - | Number of chisels and punches | - | Number of hammers | - |
Number of multifunctional tools | - | Number of saws | - |