Tool set, Screwdriver range, SZ SORTI (1202085)

Tool set, Screwdriver range, SZ SORTI 1202085

Product Details:

Manufacturer part number: 1202085

Brand: PHOENIX CONTACT

Price: 32.74

Delivery time: 7 Days


Technical Data:

Number of slotted screwdrivers: 4

Total number of tools: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1202085

Part Number
1202085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of slotted screwdrivers Total number of tools

32.74 €

5 7 Days 44

Loading...

  1. 1

Basic information

Packaging Other Heating- + sanitary mechanic set false Electrician set false
Number of guiding drills 0 Number of fork spanners 0 Number of wood borers 0
Number of HSS spiral drills 0 Number of cable cutters 0 Number of coaxial tools 0
Number of crosshead screwdrivers PH 0 Number of crosshead screwdrivers PZ 0 Number of hole saws 0
Number of finishing tools glass fibre cable 0 Number of hole edge core drills 0 Number of ring spanners 0
Number of socket inserts 0 Number of socket spanners 0 Number of open-end spanners 0
Number of stone drills 0 Number of step drills 0 Number of Torx screwdrivers 0
Number of files 0 Number of measuring tools 0 Number of pliers -
Number of combination spanners - Number of hexagonal keys - Number of adjustable wrenches -
Number of bit inserts - Number of testing tools - Number of ratchets -
Number of tommy bars - Number of chisels and punches - Number of hammers -
Number of multifunctional tools - Number of saws -

This page is Tool set, Screwdriver range, SZ SORTI, part number 1202085.
You can find the detail information about specifications and dimensions on part number 1202085.

Variation of this product

Part Number
1202098
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of slotted screwdrivers Total number of tools

39.80 €

4 7 Days 33

Tech Support