Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1206829 |
1212126 |
1212127 |
1212128 |
1212129 |
1212130 |
1212131 |
1212132 |
1212133 |
1212134 |
1212135 |
1212526 |
1212527 |
1212621 |
1212788 |
1212789 |
1212791 |
1212816 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for max. cable diameter (mm) | Insulated | Max. cable cross section (mm²) | Suitable for steel wire braiding | Replaceable cutting head | Total length (mm) | Construction/operation | Isolation protection 1000 V | VDE tested | Suitable for solid cores | Useful for stranded conductors | Grip design | With impact protection | Cutting jaws exchangeable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,681.28 € | 1 | 7 Days | 8 | - | 10 | - | false | 301 | - | false | false | - | - | - | - | false | |||
35.97 € | 5 | 7 Days | 16 | true | 50 | false | false | 160 | Other | true | true | true | false | 2-components | true | false | |||
43.08 € | 4 | 7 Days | 25 | true | 70 | false | false | 210 | Other | true | true | true | false | 2-components | true | false | |||
34.68 € | 5 | 7 Days | 12 | true | 35 | false | false | 165 | Other | false | false | false | false | 2-components | true | false | |||
41.14 € | 4 | 80 Days | 18 | true | 50 | false | false | 180 | Other | false | false | false | false | 2-components | true | false | |||
481.82 € | 1 | 7 Days | 25 | true | 185 | false | false | 245 | Other | true | false | true | false | 1-component | true | false | |||
610.18 € | 1 | 7 Days | 35 | true | 300 | false | false | 245 | Other | false | false | true | false | 1-component | true | false | |||
269.77 € | 1 | 7 Days | 45 | true | 300 | false | false | 260 | Other | false | false | true | false | 1-component | true | false | |||
366.15 € | 1 | 7 Days | 52 | true | 300 | false | false | 325 | Other | false | false | true | false | 1-component | true | false | |||
635.92 € | 1 | 7 Days | 62 | true | 750 | false | false | 410 | Other | false | false | true | false | 1-component | true | false | |||
769.57 € | 1 | 7 Days | 100 | true | 1400 | false | false | 610 | Other | false | false | true | false | 1-component | true | false | |||
610.18 € | 1 | 7 Days | 50 | true | 500 | true | true | 260 | Other | false | false | true | false | 1-component | true | true | |||
47.55 € | 4 | 7 Days | 25 | true | 70 | false | false | 210 | Other | true | true | true | false | 2-components | true | false | |||
22.14 € | 7 | 7 Days | 12 | true | 6 | false | false | 155 | Other | true | false | false | false | 2-components | true | false | |||
34.68 € | 6 | 7 Days | 12 | true | 35 | false | false | 165 | Other | false | false | false | false | 2-components | true | false | |||
35.97 € | 6 | 7 Days | 16 | true | 50 | false | false | 160 | Other | true | true | true | false | 2-components | true | false | |||
43.08 € | 4 | 61 Days | 25 | true | 70 | false | false | 210 | Other | true | true | true | false | 2-components | true | false | |||
41.14 € | 6 | 7 Days | 18 | true | 50 | false | false | 180 | Other | false | false | false | false | 2-components | true | false |
Loading...
Suitable for fine strand conductors | true | With strip function | false |
---|
Configure
Basic Attributes
Suitable for max. cable diameter(mm)
Insulated
Max. cable cross section(mm²)
Suitable for steel wire braiding
Replaceable cutting head
Total length(mm)
Construction/operation
Isolation protection 1000 V
VDE tested
Suitable for solid cores
Useful for stranded conductors
Grip design
With impact protection
Cutting jaws exchangeable
Type
Filter by standard shipping days
Optional Attributes