Philips screwdriver, SF-PHSL (1212288)

Philips screwdriver, SF-PHSL 1212288

Product Details:

Manufacturer part number: 1212288

Brand: PHOENIX CONTACT

Price: 15.18

Delivery time: 7 Days


Technical Data:

Model: Straight

Blade length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212288

Part Number
1212288
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Blade length
(mm)

15.18 €

20 7 Days Straight100

Loading...

  1. 1

Basic information

Screwing system - Insulated true Size Other
Total length(mm) - Antimagnetic false Isolation protection 1000 V true
VDE tested true Clamp feature false Precision model true
Low spark model false Type of shaft - Grip design 2-components
Blade diameter(mm) - Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) -
Square drive/hexagon drive - Square drive/hexagon drive over the whole blade -

This page is Philips screwdriver, SF-PHSL, part number 1212288.
You can find the detail information about specifications and dimensions on part number 1212288.

Variation of this product

Part Number
1212283
1212697
1212698
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Blade length
(mm)

12.28 €

20 7 Days Straight80

14.22 €

20 22 Days -80

17.40 €

10 22 Days -100

Tech Support