Manufacturer part number: 1212562
Brand: PHOENIX CONTACT
Price: 7.45 €
Delivery time: 22 Days
Model: Straight
Insulated: false
Isolation protection 1000 V: false
Blade length: 80 mm
VDE tested: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212562
Screwing system | Pozidriv PZ | Size | Other | Total length(mm) | - |
---|---|---|---|---|---|
Antimagnetic | false | Clamp feature | false | Precision model | true |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - |
This page is Philips screwdriver, SF-PZ, part number 1212562.
You can find the detail information about specifications and dimensions on part number 1212562.
Part Number |
---|
1212563 |
1212564 |
1212565 |
1212695 |
1212696 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Insulated | Isolation protection 1000 V | Blade length (mm) | VDE tested |
---|---|---|---|---|---|---|---|---|---|---|
8.54 € | 20 | 7 Days | Straight | false | false | 80 | false | |||
11.85 € | 20 | 7 Days | Straight | false | false | 100 | false | |||
17.34 € | 10 | 7 Days | Straight | false | true | 150 | false | |||
12.23 € | 20 | 7 Days | - | true | true | 80 | true | |||
14.82 € | 20 | 7 Days | - | true | true | 100 | true |