Manufacturer part number: 1212558
Brand: PHOENIX CONTACT
Price: 6.23 €
Delivery time: 22 Days
Model: Straight
Insulated: false
Isolation protection 1000 V: false
Blade length: 80 mm
VDE tested: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212558
Screwing system | Phillips | Size | Other | Total length(mm) | - |
---|---|---|---|---|---|
Antimagnetic | false | Clamp feature | false | Precision model | true |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - |
This page is Philips screwdriver, SF-PH, part number 1212558.
You can find the detail information about specifications and dimensions on part number 1212558.
Part Number |
---|
1212559 |
1212560 |
1212561 |
1212693 |
1212694 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Insulated | Isolation protection 1000 V | Blade length (mm) | VDE tested |
---|---|---|---|---|---|---|---|---|---|---|
7.85 € | 20 | 7 Days | Straight | false | false | 80 | false | |||
9.95 € | 20 | 7 Days | Straight | false | false | 100 | false | |||
14.43 € | 20 | 22 Days | Straight | false | false | 150 | false | |||
11.09 € | 20 | 7 Days | - | true | true | 80 | true | |||
13.68 € | 20 | 7 Days | - | true | true | 100 | true |