Pulse measuring device, IPCH-4X

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1045379

Part Number
1045379
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

377.40 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 22.6 Model - Height(mm) 104.65
Voltage type DC Modular version true Accuracy class -
Width in number of modular spacings 1.3 Number of semiconductor outputs with signalling function - Number of contact energized outputs with signalling function -
Measuring mechanism - Power loss(W) - Number of digits -
Frequency input voltage(Hz) - With reset function - Input voltage at AC 50 Hz(V) -|-
Input voltage at AC 60 Hz(V) -|- Input voltage at DC(V) -|-

This page is Pulse measuring device, IPCH-4X, part number 1045379.
You can find the detail information about specifications and dimensions on part number 1045379.

Tech Support