Manufacturer part number: LGMT 2/1
Brand: SKF
Price: 36.46 €
Delivery time: 5 Days
Type: Drum
Customs tariff — weight: 1 kg
Container size: 1 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LGMT 2/1
Water-Resistant | Y | Corrosion Resistance | Y | Base oil viscosity at +40°C (mm²/s) | 110 |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 27101999 |
DIN 51825 designation | K2K-30 | Thickener | Lithium | Characteristics | Long-term effect|Multi-purpose |
Base oil viscosity at +100°C (mm²/s) | 11 | Base oil | Mineral oil | Color | Red-brown |
NLGI class | 2 | Dripping point to DIN ISO 2176 | Above 180°C | Customs tariff — country of origin | DE |
Application | Antifriction bearing | Temperature range | -30 to 120 °C | Load | Light to normal |
Product group | Grease |
This page is SKF Multi-Purpose Antifriction Bearing Grease, Soft LGMT 2, part number LGMT 2/1.
You can find the detail information about specifications and dimensions on part number LGMT 2/1.
Part Number |
---|
LGMT 2/0.035 |
LGMT 2/0.2 |
LGMT 2/0.4 |
LGMT 2/18 |
LGMT 2/5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Customs tariff — weight (kg) | Container size |
---|---|---|---|---|---|---|---|
7.23 € | 1 | 5 Days | Tube | 0.035 | 35 g | ||
17.46 € | 1 | 5 Days | Tube | 0.2 | 200 g | ||
19.80 € | 1 | 5 Days | Cartridge | 0.39 | 420 ml | ||
438.38 € | 1 | 5 Days | Drum | 18 | 18 kg | ||
141.69 € | 1 | 5 Days | Drum | 5 | 5 kg |