SKF Hydraulically Supported Bearing Puller TMMA..H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TMMA 75H
TMMA 75H/SET
TMMA 100H
TMMA 100H/SET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. extraction force kN Customs tariff — weight
(kg)
Clamping width min-max mm Customs tariff — item number Min-max clamping width, outer
(mm)
Max. extraction force t Extraction depth T
(mm)
Stroke H mm Min-max clamping width, inner, mm
(mm)
Weight kg Hook depth
(mm)

1,505.31 €

1 5 Days 755.152-200820411002007.5200755279.8

1,987.62 €

1 5 Days 7512.552-200851440002007.52007552159.8

1,783.00 €

1 5 Days 1009.3575-2508204110025010.0250807513.213.8

2,674.54 €

1 5 Days 1003375-2508204110025010.0250807531.613.8

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — country of origin DE

Tech Support