Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TMMA 100H
Part Number
|
---|
TMMA 100H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. extraction force kN | Customs tariff — weight (kg) | Clamping width min-max mm | Customs tariff — item number | Min-max clamping width, outer (mm) | Max. extraction force t | Extraction depth T (mm) | Stroke H mm | Min-max clamping width, inner, mm (mm) | Weight kg | Hook depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | 9.35 | 75-250 | 82041100 | 250 | 10.0 | 250 | 80 | 75 | 13.2 | 13.8 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
---|
This page is SKF Hydraulically Supported Bearing Puller TMMA..H, part number TMMA 100H.
You can find the detail information about specifications and dimensions on part number TMMA 100H.
Configure
Basic Attributes
Max. extraction force kN
Customs tariff — weight(kg)
Clamping width min-max mm
Customs tariff — item number
Min-max clamping width, outer(mm)
Max. extraction force t
Extraction depth T(mm)
Stroke H mm
Min-max clamping width, inner, mm(mm)
Weight kg
Hook depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TMMA 100H/SET |
TMMA 75H |
TMMA 75H/SET |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. extraction force kN | Customs tariff — weight (kg) | Clamping width min-max mm | Customs tariff — item number | Min-max clamping width, outer (mm) | Max. extraction force t | Extraction depth T (mm) | Stroke H mm | Min-max clamping width, inner, mm (mm) | Weight kg | Hook depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | 33 | 75-250 | 82041100 | 250 | 10.0 | 250 | 80 | 75 | 31.6 | 13.8 | ||
- | 1 | 5 Days | 75 | 5.1 | 52-200 | 82041100 | 200 | 7.5 | 200 | 75 | 52 | 7 | 9.8 | ||
- | 1 | 5 Days | 75 | 12.5 | 52-200 | 85144000 | 200 | 7.5 | 200 | 75 | 52 | 15 | 9.8 |