Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TMMA 75H/SET
Part Number
|
---|
TMMA 75H/SET |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. extraction force kN | Customs tariff — weight (kg) | Clamping width min-max mm | Customs tariff — item number | Min-max clamping width, outer (mm) | Max. extraction force t | Extraction depth T (mm) | Stroke H mm | Min-max clamping width, inner, mm (mm) | Weight kg | Hook depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 75 | 12.5 | 52-200 | 85144000 | 200 | 7.5 | 200 | 75 | 52 | 15 | 9.8 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
---|
This page is SKF Hydraulically Supported Bearing Puller TMMA..H, part number TMMA 75H/SET.
You can find the detail information about specifications and dimensions on part number TMMA 75H/SET.
Configure
Basic Attributes
Max. extraction force kN
Customs tariff — weight(kg)
Clamping width min-max mm
Customs tariff — item number
Min-max clamping width, outer(mm)
Max. extraction force t
Extraction depth T(mm)
Stroke H mm
Min-max clamping width, inner, mm(mm)
Weight kg
Hook depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TMMA 100H |
TMMA 100H/SET |
TMMA 75H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. extraction force kN | Customs tariff — weight (kg) | Clamping width min-max mm | Customs tariff — item number | Min-max clamping width, outer (mm) | Max. extraction force t | Extraction depth T (mm) | Stroke H mm | Min-max clamping width, inner, mm (mm) | Weight kg | Hook depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | 9.35 | 75-250 | 82041100 | 250 | 10.0 | 250 | 80 | 75 | 13.2 | 13.8 | ||
- | 1 | 5 Days | 100 | 33 | 75-250 | 82041100 | 250 | 10.0 | 250 | 80 | 75 | 31.6 | 13.8 | ||
- | 1 | 5 Days | 75 | 5.1 | 52-200 | 82041100 | 200 | 7.5 | 200 | 75 | 52 | 7 | 9.8 |