Manufacturer part number: TIH 100M/MV
Brand: SKF
Price: 6,109.15 €
Delivery time: 5 Days
Customs tariff — weight: 40 kg
Power consumption: 4.0-4.6 kV A
Mains voltage: 400-460 V/50-60 Hz
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TIH 100M/MV
Operating Temperature Range(°C) | 250 max. | External Dimensions(mm) | 570 x 230 x 350 | Coil diameter(mm) | 110 |
---|---|---|---|---|---|
Application bore diameter | 20-400 mm | Work area size (W x H)(mm) | 155 x 205 | Number of standard yokes | 3 |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 85144000 |
Standard yoke dimensions | 80;40;20 mm | Total weight(kg) | 42 | Customs tariff — country of origin | DE |
Temperature control range | 20°C to 50°C |
This page is SKF Induction Heater TIH 100M, part number TIH 100M/MV.
You can find the detail information about specifications and dimensions on part number TIH 100M/MV.
Part Number |
---|
TIH 100M/230V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Power consumption | Mains voltage |
---|---|---|---|---|---|---|---|
6,109.15 € | 1 | 5 Days | 41 | 3.6 kV A | 220-240 V/50-60 Hz |