SANDVIK CAT-V to Coromant Capto Adaptor with Quick Change (V50QCC6115)

SANDVIK CAT-V to Coromant Capto Adaptor with Quick Change V50QCC6115

Product Details:

Manufacturer part number: V50QCC6115

Brand: SANDVIK

Price: 1,075.69

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 4.3 kg

Tool-side mount/coupling size: Coromant Capto C 6

Total length l1 / l21: LF = 115.00 mm

Holder: L dimension: LB1 = 95.00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V50QCC6115

Part Number
V50QCC6115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension

1,075.69 €

1 5 Days 4.3Coromant Capto C 6LF = 115.00LB1 = 95.00

Loading...

  1. 1

Basic information

Other designs BD2 = 98.40 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Coolant Yes - through center and flange
Machine-side mount/coupling size Steep-Angle Taper 50 - CAT-V Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK CAT-V to Coromant Capto Adaptor with Quick Change, part number V50QCC6115.
You can find the detail information about specifications and dimensions on part number V50QCC6115.

Variation of this product

Part Number
V50QCC5095
V50QCC8150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension

1,031.85 €

1 5 Days 3.4Coromant Capto C 5LF = 95.00LB1 = 75.00

1,182.38 €

1 5 Days 6.3Coromant Capto C 8LF = 150.00LB1 = 130.00

Tech Support