Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HA06Q16D038160 |
HA06Q16D038230 |
HA06Q22D048210 |
HA06Q22D048260 |
HA10Q22D048213 |
HA10Q22D048263 |
HA10Q22D060230 |
HA10Q22D060340 |
HA10Q27D076250 |
HA10Q27D076390 |
HA10Q32D080250 |
HA10Q32D080390 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | BD1 = 38.00 mm/LSC = 11.00 mm/RPMX = 16000 mm | 2 | ø 16.00 mm | LF = 160.00 | LB1 = 131.00 | HSK 63 - shape A/C | ||
- | 1 | 5 Days | BD1 = 38.00 mm/LSC = 11.00 mm/RPMX = 8000 mm | 2.7 | ø 16.00 mm | LF = 230.00 | LB1 = 201.00 | HSK 63 - shape A/C | ||
- | 1 | 5 Days | BD1 = 47.50 mm/LSC = 16.00 mm/RPMX = 8000 mm | 3.7 | ø 22.00 mm | LF= 210.00 | LB1 = 181.00 | HSK 63 - shape A/C | ||
- | 1 | 5 Days | BD1 = 47.50 mm/LSC = 16.00 mm/RPMX = 5000 mm | 4.6 | ø 22.00 mm | LF = 260.00 | LB1 = 231.00 | HSK 63 - shape A/C | ||
- | 1 | 5 Days | BD1 = 47.50 mm/LSC = 16.00 mm/RPMX = 14,000 mm | 5 | ø 22.00 mm | LF = 213.00 | LB1 = 181.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 47.50 mm/LSC = 16.00 mm/RPMX = 9000 mm | 5.9 | ø 22.00 mm | LF = 263.00 | LB1 = 231.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 60.00 mm/LSC = 16.00 mm/RPMX = 14,000 mm | 7.1 | ø 22.00 mm | LF = 230.00 | LB1 = 198.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 60.00 mm/LSC = 16.00 mm/RPMX = 7000 mm | 10 | ø 22.00 mm | LF = 340.00 | LB1 = 308.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 76.00 mm/LSC = 18.00 mm/RPMX = 10,000 mm | 10.8 | ø 27.00 mm | LF = 390.00 | LB1 = 218.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 76.00 mm/LSC = 18.00 mm/RPMX = 5000 mm | 16.2 | ø 27.00 mm | LF = 390.00 | LB1 = 358.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 80.00 mm/LSC = 20.00 mm/RPMX = 10,000 mm | 11.7 | ø 32.00 mm | LF = 250.00 | LB1 = 218.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | BD1 = 80.00 mm/LSC = 20.00 mm/RPMX = 5000 mm | 17.6 | ø 32.00 mm | LF = 390.00 | LB1 = 358.00 | HSK 100 - shape A/C |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Coolant | Yes | Type | HSK adapter |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |