SANDVIK MAS-BT 403 to Coromant Capto Adaptor with Quick Change

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B50QCC5115
B50QCC6135
B50QCC8150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension

1,031.85 €

1 5 Days 4.23Coromant Capto C 5LF = 115.00LB1 = 76.00

1,075.69 €

1 5 Days 4.99Coromant Capto C 6LF = 135.00LB1 = 96.00

1,182.38 €

1 5 Days 6.7Coromant Capto C 8LF = 150.00LB1 = 111.00

Loading...

  1. 1

Basic information

Other designs BD2 = 100.00 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Coolant Yes
Machine-side mount/coupling size Steep-Angle Taper 50 - MAS-BT 403 Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support