Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
835B1600A1PF1024
Part Number
|
---|
835B1600A1PF1024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | work material | Groove Length (mm) | Customs tariff weight (kg) | Overall length l1 / l21 | ISO application area M | ISO application area P | ISO application area K | Geometry / Cutting edge | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.54 € | 1 | Quote | 16 | General Steel[○] / Cast Iron[○] | 25 | 0.318 | 147.6 | - | P | K | PF | 102 |
Loading...
Processing type | Finishing - bore tolerance H7 | Holder: Design | Neutral | Cooling lubricant | Yes |
---|---|---|---|---|---|
Machine-side holder size / Coupling size | n/a | Customs tariff weight unit | kg | Sort type | Hard metal |
eClass-5.1 | 21010504 | Type | VHM reamer | Manufacturer | SANDVIK COROMANT |
Sort code | 1024 | Customs tariff weight Pro | 1 | Customs tariff article number | 82076030 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroReamer 835 Solid Carbide Reamer, part number 835B1600A1PF1024.
You can find the detail information about specifications and dimensions on part number 835B1600A1PF1024.
Part Number |
---|
835.B-0402-A1-PF 1024 |
835.B-0403-A1-PF 1024 |
835.B-0450-A1-PF 1024 |
835B1700A1PF1024 |
835B1800A1MF1024 |
835B1800A1PF1024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | work material | Groove Length (mm) | Customs tariff weight (kg) | Overall length l1 / l21 | ISO application area M | ISO application area P | ISO application area K | Geometry / Cutting edge | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 4.02 | General Steel[◯] / Cast Iron[◯] | 12 | 0.024 | 74.4 | - | P | K | PF | 39 | ||
142.15 € | 1 | Quote | 4.03 | General Steel[◯] / Cast Iron[◯] | 12 | 0.024 | 74.39 | - | P | K | PF | 39 | ||
- | 1 | Quote | 4.5 | General Steel[◯] / Cast Iron[◯] | 12 | 0.024 | 74.32 | - | P | K | PF | 39 | ||
341.54 € | 1 | Quote | 17 | General Steel[◯] / Cast Iron[◯] | 25 | 0.38 | 147.45 | - | P | K | PF | 102 | ||
- | 1 | Quote | 18 | Stainless Steel[◯] | 25 | 0.389 | 147.3 | M | - | - | MF | 102 | ||
371.08 € | 1 | Quote | 18 | General Steel[◯] / Cast Iron[◯] | 25 | 0.392 | 147.3 | - | P | K | PF | 102 |