Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
835T0650A1PF1024 |
835.B-0650-A1-PF 1024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | work material | Groove Length (mm) | Customs tariff weight (kg) | Overall length l1 / l21 | ISO application area M | ISO application area P | ISO application area K | Geometry / Cutting edge | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
205.85 € | 1 | Quote | 6.5 | General Steel[○] / Cast Iron[○] | 16 | 0.05 | 99.02 | - | P | K | PF | 64 | ||
181.43 € | 1 | Quote | 6.5 | General Steel[○] / Cast Iron[○] | 16 | 0.05 | 99.02 | - | P | K | PF | 64 |
Loading...
Processing type | Finishing - bore tolerance H7 | Holder: Design | Neutral | Cooling lubricant | Yes |
---|---|---|---|---|---|
Machine-side holder size / Coupling size | n/a | Customs tariff weight unit | kg | Sort type | Hard metal |
eClass-5.1 | 21010504 | Type | VHM reamer | Manufacturer | SANDVIK COROMANT |
Sort code | 1024 | Customs tariff weight Pro | 1 | Customs tariff article number | 82076030 |
Customs tariff country of origin | DE |