Manufacturer part number: 835B0397A1MF1024
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: Quote
Tool Diameter: 3.97 mm
work material: Stainless Steel[○]
Groove Length: 12 mm
Customs tariff weight: 0.023 kg
Overall length l1 / l21: 74.4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
835B0397A1MF1024
Part Number
|
---|
835B0397A1MF1024 |
Part Number | Minimum order quantity | Volume Discount | Tool Diameter (mm) | work material | Groove Length (mm) | Customs tariff weight (kg) | Overall length l1 / l21 | ISO application area M | ISO application area P | ISO application area K | Geometry / Cutting edge | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 3.97 | Stainless Steel[○] | 12 | 0.023 | 74.4 | M | - | - | MF | 39 |
Loading...
Processing type | Finishing - bore tolerance H7 | Holder: Design | Neutral | Cooling lubricant | Yes |
---|---|---|---|---|---|
Machine-side holder size / Coupling size | n/a | Customs tariff weight unit | kg | Sort type | Hard metal |
eClass-5.1 | 21010504 | Type | VHM reamer | Manufacturer | SANDVIK COROMANT |
Sort code | 1024 | Customs tariff weight Pro | 1 | Customs tariff article number | 82076030 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
ISO application area P
ISO application area K
Type
Tool Diameter(mm)
work material
Groove Length(mm)
Customs tariff weight(kg)
Overall length l1 / l21
ISO application area M
Geometry / Cutting edge
Max. drilling depth
Filter by standard shipping days
Optional Attributes