SANDVIK Din 2080 to Coromant Capto Adaptor (C53900050030)

SANDVIK Din 2080 to Coromant Capto Adaptor C53900050030

Product Details:

Manufacturer part number: C53900050030

Brand: SANDVIK

Price: 517.38

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 2.432 kg

Tool-side mount/coupling size: Coromant Capto C5

Total length l1 / l21: 30 mm

Holder: L dimension: -

Machine-side mount/coupling size: Steep-Angle Taper 50 - DIN 2080


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C53900050030

Part Number
C53900050030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

517.38 €

1 5 Days 2.432Coromant Capto C530-Steep-Angle Taper 50 - DIN 2080

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Coolant Yes - through center Type Basic Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Din 2080 to Coromant Capto Adaptor, part number C53900050030.
You can find the detail information about specifications and dimensions on part number C53900050030.

Variation of this product

Part Number
C43900040030
C43900040060
C43900050030
C53900050070
C63900040075
C63900050030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

442.85 €

1 5 Days 0.7Coromant Capto C430-Steep-Angle Taper 40 - DIN 2080

442.85 €

1 5 Days 0.8Coromant Capto C460-Steep-Angle Taper 40 - DIN 2080

494.00 €

1 5 Days 2.5Coromant Capto C430-Steep-Angle Taper 50 - DIN 2080

517.38 €

1 5 Days 3.1Coromant Capto C570-Steep-Angle Taper 50 - DIN 2080

489.62 €

1 5 Days 3.8Coromant Capto C6-75Steep-Angle Taper 40 - DIN 2080

543.69 €

1 5 Days 2.414Coromant Capto C6-30Steep-Angle Taper 50 - DIN 2080

Tech Support