SANDVIK HSK to Coromant Capto Adaptor (C439041940075)

SANDVIK HSK to Coromant Capto Adaptor C439041940075

Product Details:

Manufacturer part number: C439041940075

Brand: SANDVIK

Price: 685.46

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.59 kg

Tool-side mount/coupling size: Coromant Capto C4

Total length l1 / l21: 75 mm

Holder: L dimension: n.a.

Machine-side mount/coupling size: HSK 40 - shape A/C/T


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C439041940075

Part Number
C439041940075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

685.46 €

1 5 Days 0.59Coromant Capto C475n.a.HSK 40 - shape A/C/T

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Coolant Yes - through center Type Basic Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK HSK to Coromant Capto Adaptor, part number C439041940075.
You can find the detail information about specifications and dimensions on part number C439041940075.

Variation of this product

Part Number
C3390410100080A
C3390410100080HD
C339041050075A
C5390410100100A
C5390410100100HD
C5390410125105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

724.92 €

1 5 Days 2.4Coromant Capto C38051HSK 100 - shape A/C

761.46 €

1 5 Days 2.83Coromant Capto C38020HSK 100 - shape A/C

618.23 €

1 5 Days 0.64Coromant Capto C37549HSK 50 - shape A/C

803.85 €

1 5 Days 3Coromant Capto C510071HSK 100 - shape A/C

964.62 €

1 5 Days 3.47Coromant Capto C510030HSK 100 - shape A/C

723.46 €

1 5 Days 4.33Coromant Capto C510576HSK 125 - Shape A/C

Tech Support