Manufacturer part number: C6A3904550040
Brand: SANDVIK
Price: 602.15 €
Delivery time: 5 Days
Other designs: -
Customs tariff weight: 1.5 kg
Tool-side mount/coupling size: Coromant Capto C6
Total length l1 / l21: - mm
Holder: L dimension: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6A3904550040
Part Number
|
---|
C6A3904550040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Coolant | Machine-side mount/coupling size | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
602.15 € | 1 | 5 Days | - | 1.5 | Coromant Capto C6 | - | 40 | Yes - through center | Steep-Angle Taper 50 - CAT V-Flange | Basic Holder |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK CAT-V to Coromant Capto Adaptor, part number C6A3904550040.
You can find the detail information about specifications and dimensions on part number C6A3904550040.
Part Number |
---|
C3A390B4540060 |
C3A390B4550030 |
C3A390B4550060 |
C6A390B4540085 |
C6A390B4550030 |
C6A390B4550080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Coolant | Machine-side mount/coupling size | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
464.77 € | 1 | Quote | LB1 = 40.90 mm/BD2 = 63.00 mm | 1 | Coromant Capto C3 | 60 | - | Yes - through center and flange | Steep-Angle Taper 40 - CAT-V (ASME B5.50-2009) | Basic Holder | ||
517.38 € | 1 | Quote | LB1 = 10.90 mm/BD2 = 98.00 mm | 2.6 | Coromant Capto C3 | 30 | - | Yes - through center and flange | Steep-Angle Taper 50 - CAT-V (ASME B5.50-2009) | Basic Holder | ||
517.38 € | 1 | Quote | LB1 = 40.90 mm/BD2 = 98.00 mm | 2.71 | Coromant Capto C3 | 60 | - | Yes - through center and flange | Steep-Angle Taper 50 - CAT-V (ASME B5.50-2009) | Basic Holder | ||
543.69 € | 1 | Quote | LB1 = 65.90 mm/BD2 = 63.00 mm | 1.93 | Coromant Capto C6 | 85 | - | Yes - through center and flange | Steep-Angle Taper 40 - CAT-V (ASME B5.50-2009) | Basic Holder | ||
602.15 € | 1 | Quote | LB1 = 10.90 mm/BD2 = 98.00 mm | 2.51 | Coromant Capto C6 | 30 | - | Yes - through center and flange | Steep-Angle Taper 50 - CAT-V (ASME B5.50-2009) | Basic Holder | ||
602.15 € | 1 | Quote | LB1 = 60.90 mm/BD2 = 98.00 mm | 3.6 | Coromant Capto C6 | 80 | - | Yes - through center and flange | Steep-Angle Taper 50 - CAT-V (ASME B5.50-2009) | Basic Holder |