Manufacturer part number: C539055530080
Brand: SANDVIK
Price: 779.00 €
Delivery time: 5 Days
Other designs: -
Customs tariff weight: 1.05 kg
Tool-side mount/coupling size: Coromant Capto C5
Total length l1 / l21: 80 mm
Holder: L dimension: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C539055530080
Part Number
|
---|
C539055530080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Coolant | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|
779.00 € | 1 | 5 Days | - | 1.05 | Coromant Capto C5 | 80 | - | Yes - through center | Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | Basic Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK BIG-PLUS MAS-BT to Coromant Capto Adaptor, part number C539055530080.
You can find the detail information about specifications and dimensions on part number C539055530080.
Part Number |
---|
C3390B55850040 |
C3390B55850070 |
C439055530060 |
C539055850040 |
C539056240050 |
C5390B55540050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Coolant | Machine-side mount/coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|
779.00 € | 1 | 5 Days | LB1 = 2.00 mm/BD2 = 100.00 mm | 3.6 | Coromant Capto C3 | 40 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS MAS-BT | ||
779.00 € | 1 | 5 Days | LB1 = 32.00 mm/BD2 = 100.00 mm | 3.71 | Coromant Capto C3 | 70 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS MAS-BT | ||
739.54 € | 1 | 5 Days | - | 0.651 | Coromant Capto C4 | 60 | LB1 = 38.00 mm | Yes - through center | Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403 | ||
865.23 € | 1 | 5 Days | - | 3.22 | Coromant Capto C5 | 40 | - | Yes - through center | Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 | ||
779.00 € | 1 | 5 Days | - | 1.3 | Coromant Capto C5 | 50 | - | Yes - through center | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
779.00 € | 1 | 5 Days | LB1 = 23.00 mm/BD2 = 63.00 mm | 1.12 | Coromant Capto C5 | 50 | - | Yes - through center and flange | Steep-Angle Taper 40 - BIG-PLUS MAS-BT |