SANDVIK ISO 7388-1 to Coromant Capto Adaptor with Quick Change

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
I50QCC5095
I50QCC6115
I50QCC8135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension

1,031.85 €

1 5 Days 3.23Coromant Capto C 5LF = 95.00LB1 = 75.00

1,075.69 €

1 5 Days 4.3Coromant Capto C 6LF = 115.00LB1 = 95.00

1,182.38 €

1 5 Days 5.9Coromant Capto C8LF = 135.00LB1 = 115.00

Loading...

  1. 1

Basic information

Other designs BD2 = 97.40 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Coolant Yes - through center and flange
Machine-side mount/coupling size Steep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB) Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support