SANDVIK Din 2079 to Coromant Capto Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C33903470540060
C43903470540070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)

1,997.92 €

1 5 Days 4.4Coromant Capto C360

2,107.54 €

1 5 Days 5.64Coromant Capto C470

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Coolant No Machine-side mount/coupling size ø 40.00 mm - DIN 2079
Type Basic Holder Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support