SANDVIK CAT-V to VL Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A390455080050M
A3905455080050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Holder: Design Customs tariff goods number Customs tariff weight
(kg)
Customs tariff — weight per Customs tariff weight unit Tool-side mount/coupling size Customs tariff — weight unit Customs tariff — item number Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size Type Manufacturer Customs tariff — country of origin Customs tariff weight per Customs tariff country of origin

711.77 €

1 5 Days 5.23----1--kg84669360-----SANDVIK CoromantDE--

860.85 €

1 5 Days -BD2 = 98.40 mm/RPMX = 12000 mmNeutral846693603.5-kgVarilock - ø 80.00 mm--LF = 50.00LB1 = 30.90YesSteep-Angle Taper 50 - BIG-PLUS CAT-V (ASME B5.50-1985)Basic HolderSANDVIK COROMANT-1DE

Loading...

  1. 1

Basic information

eClass-5.1 21021104

Tech Support