SANDVIK MAS-BT 403 to Coromant Capto Adaptor (C33905530030)

SANDVIK MAS-BT 403 to Coromant Capto Adaptor C33905530030

Product Details:

Manufacturer part number: C33905530030

Brand: SANDVIK

Price: 494.00

Delivery time: 5 Days


Technical Data:

Other designs: -

Customs tariff weight: 0.5 kg

Tool-side mount/coupling size: Coromant Capto C3

Total length l1 / l21: 30 mm

Holder: L dimension: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C33905530030

Part Number
C33905530030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size

494.00 €

1 5 Days -0.5Coromant Capto C330-Yes - through centerSteep-Angle Taper 30 - MAS-BT 403

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK MAS-BT 403 to Coromant Capto Adaptor, part number C33905530030.
You can find the detail information about specifications and dimensions on part number C33905530030.

Variation of this product

Part Number
C103905860080
C10390B5850140
C33905530060
C3390B5540030
C3390B5540060
C3390B5850040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size

760.00 €

1 5 Days -12.92Coromant Capto C1080LB1 = 72.00 mmYes - through centerSteep-Angle Taper 60 - MAS-BT 403

758.54 €

1 Quote -7.63Coromant Capto C10140-Yes - through centerSteep-Angle Taper 50 - MAS-BT 403

494.00 €

1 5 Days -0.7Coromant Capto C360-Yes - through centerSteep-Angle Taper 30 - MAS-BT 403

494.00 €

1 5 Days LB1 = 3.00 mm/BD2 = 63.00 mm0.95Coromant Capto C330-Yes - through center and flangeSteep-Angle Taper 40 - MAS-BT 403

494.00 €

1 5 Days LB1 = 33.00 mm/BD2 = 63.00 mm1.1Coromant Capto C360-Yes - through center and flangeSteep-Angle Taper 40 - MAS-BT 403

517.38 €

1 5 Days -3.55Coromant Capto C340-Yes - through center and flangeSteep-Angle Taper 50 - MAS-BT 403

Tech Support