Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C439068030050Y
Other designs | LF = 50.00 mm | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.846 | Customs tariff weight unit | kg | Tool-side mount/coupling size | Coromant Capto C4 |
Total length l1 / l21(mm) | OAW = 77.00 | Holder: L dimension | OAH = 90.00 | eClass-5.1 | 21021104 |
Coolant | Yes - through center | Machine-side mount/coupling size | Steep-Angle Taper 30 - BIG-PLUS MAS-BT | Type | Basic Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK MAS-BT 403 to Coromant Capto Turning Adaptor, part number C439068030050Y.
You can find the detail information about specifications and dimensions on part number C439068030050Y.
Configure
Basic Attributes
Optional Attributes