Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXS04T090153212L1025
Part Number
|
---|
CXS04T090153212L1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | O.D./ I.D. (For Threading) | Geometry/cutting edge | Type recommendation | Other designs | Customs tariff goods number | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Insert type | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX 15.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 29.30 | M | LU = 12.00 | APMX = 0.20 | 0.15 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N |
Loading...
Customs tariff weight unit | kg | Insert clearance angle | 6° | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
Coolant | No | Number of cutting edges | 1 | Type | XS cutting tool |
Insert shape | CXS* | Manufacturer | SANDVIK COROMANT | Suitable for which type of machining? | Small part machining/internal machining |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroTurn XS Solid Carbide Tool for Turning, part number CXS04T090153212L1025.
You can find the detail information about specifications and dimensions on part number CXS04T090153212L1025.
Configure
Basic Attributes
work material
Type recommendation
ISO application area H
Type
Cutting Direction
O.D./ I.D. (For Threading)
Geometry/cutting edge
Other designs
Customs tariff goods number
Customs tariff weight(kg)
Holder: F dimension
Holder: Min. bore diameter
Total length l1 / l21(mm)
ISO application area M
Holder: L dimension
Max. cutting depth(mm)
Corner radius RE(mm)
ISO application area P
Grade code
Machine-side mount/coupling size
Insert type
Size of insert/insert seat
Grade type
ISO application area S
ISO application area N
Optional Attributes
Part Number |
---|
CXS04T098000301L1025 |
CXS04T098000301R1025 |
CXS04T098000401L1025 |
CXS04T098000401R1025 |
CXS04T098000502L1025 |
CXS04T098000502R1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | O.D./ I.D. (For Threading) | Geometry/cutting edge | Type recommendation | Other designs | Customs tariff goods number | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Insert type | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.20 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.10 | DMIN1 = 0.30 | LF = 27.30 | M | LU = 1.20 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 3.45 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.06 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.30 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.20 | DMIN1 = 0.40 | LF = 27.30 | M | LU = 1.60 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.28 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.07 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.40 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.20 | DMIN1 = 0.50 | LF = 27.30 | M | LU = 2.00 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.37 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.08 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection |