SANDVIK CoroTurn 111 Insert for Turning (Part Numbers)

SANDVIK CoroTurn 111 Insert for Turning
[Specifications]
・Work material: Steel, Stainless Steel, Cast Iron, Heat-resistant alloy, titanium alloy
・Insert shape: CPMT* (80°)
・Cutting Direction: No-hand
・Grade type: CERMET, Carbide
・Insert type: Single-sided screw insert with geometry
・eClass-5.1: 21011901

[Features]
・11º clearance angle
・Positive insert shape
・Low cutting forces
・Excellent edge strength
・Screw clamping ensures stability and unobstructed chip flow
・Tools with high pressure coolant
・Insert geometries and grades for all materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPMT09T304PM4325

Part Number
CPMT09T304PM4325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Groove Width (For Grooving / Plunging) Geometry/cutting edge Type recommendation Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area M Corner radius RE
(mm)
ISO application area P Grade code ISO application area K Grade type Suitable for which type of machining? ISO application area S

17.85 €

1 5 Days Steel / Cast Iron-PMP|K0.00309 T3-0.4P - 1. Selection4325K - 1. SelectionCarbideMedium machining-

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff goods number 82090020 Customs tariff weight unit kg
Insert clearance angle 11° eClass-5.1 21011901 Number of cutting edges 2
Insert shape CPMT* (80°) Insert type Single-sided screw insert with geometry Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK CoroTurn 111 Insert for Turning, part number CPMT09T304PM4325.
You can find the detail information about specifications and dimensions on part number CPMT09T304PM4325.

Variation of this product

Part Number
CPMT 09 T3 04-PM 4235
CPMT 09 T3 08-PM 4235
CPMT 09 T3 08-UM 4235
CPMT09T304UM1125
CPMT09T304UM4315
CPMT09T304UM4325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Groove Width (For Grooving / Plunging) Geometry/cutting edge Type recommendation Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area M Corner radius RE
(mm)
ISO application area P Grade code ISO application area K Grade type Suitable for which type of machining? ISO application area S

-

1 Quote Steel / Cast Iron3.00 mmPM-0.00409 T3-0.4P4235KCarbideMedium machining-

-

1 Quote Steel / Cast Iron3.00 mmPM-0.00409 T3-0.8P4235KCarbideMedium machining-

-

1 Quote Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy3.00 mmUM-0.00409 T3M0.8P4235KCarbideMedium machiningS

18.46 €

1 5 Days Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy3.00 mmUM-0.00409 T3M0.4P1125KCarbideMedium machiningS

17.85 €

1 5 Days Steel / Cast Iron-UMP|K0.00309 T3-0.4P - 1. Selection4315K - 1. SelectionCarbideMedium machining-

17.85 €

1 5 Days Steel / Cast Iron-UMP|K0.00309 T3-0.4P - 1. Selection4325K - 1. SelectionCarbideMedium machining-

Tech Support