Manufacturer part number: CPMT060202MF1025
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: Quote
work material: Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy
Groove Width (For Grooving / Plunging): 2.00 mm
Geometry/cutting edge: MF
Type recommendation: -
Customs tariff weight: 0.001 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPMT060202MF1025
Part Number
|
---|
CPMT060202MF1025 |
Part Number | Minimum order quantity | Volume Discount | work material | Groove Width (For Grooving / Plunging) | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | Corner radius RE (mm) | ISO application area P | Grade code | ISO application area K | Grade type | Suitable for which type of machining? | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 2.00 mm | MF | - | 0.001 | 06 02 | M | 0.2 | - | 1025 | K | Carbide | Finishing | S |
Loading...
Cutting Direction | No-hand | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | 11° | eClass-5.1 | 21011901 | Number of cutting edges | 2 |
Insert shape | CPMT* (80°) | Insert type | Single-sided screw insert with geometry | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroTurn 111 Insert for Turning, part number CPMT060202MF1025.
You can find the detail information about specifications and dimensions on part number CPMT060202MF1025.
Configure
Basic Attributes
work material
Type recommendation
ISO application area P
Type
Groove Width (For Grooving / Plunging)
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
ISO application area M
Corner radius RE(mm)
Grade code
ISO application area K
Grade type
Suitable for which type of machining?
ISO application area S
Optional Attributes
Part Number |
---|
CPMT 09 T3 04-PM 4235 |
CPMT 09 T3 08-PM 4235 |
CPMT 09 T3 08-UM 4235 |
CPMT060202MF1125 |
CPMT060202PF1515 |
CPMT060202PF5015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Groove Width (For Grooving / Plunging) | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | Corner radius RE (mm) | ISO application area P | Grade code | ISO application area K | Grade type | Suitable for which type of machining? | ISO application area S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Cast Iron | 3.00 mm | PM | - | 0.004 | 09 T3 | - | 0.4 | P | 4235 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Steel / Cast Iron | 3.00 mm | PM | - | 0.004 | 09 T3 | - | 0.8 | P | 4235 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 3.00 mm | UM | - | 0.004 | 09 T3 | M | 0.8 | P | 4235 | K | Carbide | Medium machining | S | ||
18.15 € | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 2.00 mm | MF | M | 0.001 | 06 02 | M - 1. Selection | 0.2 | - | 1125 | K | Carbide | Finishing | S | ||
18.15 € | 1 | Quote | Steel / Cast Iron | 2.00 mm | PF | - | 0.001 | 06 02 | - | 0.2 | P | 1515 | K | CERMET | Finishing | - | ||
16.54 € | 1 | Quote | Steel / Cast Iron | 2.00 mm | PF | - | 0.001 | 06 02 | - | 0.2 | P | 5015 | K | CERMET | Finishing | - |