Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
266RG16WH01A260M1125
Part Number
|
---|
266RG16WH01A260M1125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Insert clearance angle | ISO application K | Corner radius RE (mm) | eClass-5.1 | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 6 TPI | - | 0.005 | - | P|M|K|N|S | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroThread 266 Insert for Thread Turning, part number 266RG16WH01A260M1125.
You can find the detail information about specifications and dimensions on part number 266RG16WH01A260M1125.
Configure
Basic Attributes
work material
Pitch (for Threading)
ISO application H
Other designs
Corner radius RE(mm)
Type
Cutting Direction
Number of threads (for threading)
Customs tariff — weight(kg)
Type recommendation
What type of machining is it suitable for?
Insert clearance angle
ISO application K
eClass-5.1
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Optional Attributes
Part Number |
---|
266LG16MJ01A150E1125 |
266LG16MJ01A200E1125 |
266LG16MM01A050M1125 |
266RG16WH01A280M1125 |
266RG16WH01A280M1135 |
266RG16WH01C110M1125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Insert clearance angle | ISO application K | Corner radius RE (mm) | eClass-5.1 | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 1.50 mm | 0.005 | - | P|M|K|N|S | - | MJ 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | MJ 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 11 TPI | 2.00 mm | 0.005 | - | P|M|K|N|S | - | MJ 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | MJ 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 0.50 mm | 0.005 | - | P|M|K|N|S | - | Metric 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Metric 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 6 TPI | - | 0.005 | - | P|K|N | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M | N - 1. option | S | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 6 TPI | - | 0.005 | - | M|S | - | Whitworth 55° full profile | 0° | K | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P | 266-16 | Whitworth 55° full profile - external machining | M — first option | N | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 18 TPI | - | 0.005 | - | P|M|K|N|S | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M — first option | N - 1. option | S — first option | Chip fracture geometry | Hard metal |