Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
266RL22BU01A050E1020 |
266RL22BU01A0501E1020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Insert clearance angle | ISO application K | Corner radius RE (mm) | eClass-5.1 | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | - | 0.012 | - | - | - | API full profile for chucks and riser pipes | 0° | K | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P | 266-22 | API full profile for chucks and riser pipes – internal machining | M | N | S | Rounded cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | - | 0.012 | - | - | - | API full profile for chucks and riser pipes | 0° | K | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P | 266-22 | API full profile for chucks and riser pipes – internal machining | M | N | S | Rounded cutting edge | Hard metal |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Number of threads (for threading)
Pitch (for Threading)
ISO application H
Type recommendation
Other designs
Corner radius RE(mm)
Type
Cutting Direction
Customs tariff — weight(kg)
What type of machining is it suitable for?
Insert clearance angle
ISO application K
eClass-5.1
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Optional Attributes