Manufacturer part number: CXS06TH18NT6215L1025
Brand: SANDVIK
Price: 61.38 €
Delivery time: Quote
work material: Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Cutting Direction: Left-hand
Number of threads (for threading): 4 TPI
Pitch (for Threading): -
ISO application H: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXS06TH18NT6215L1025
Part Number
|
---|
CXS06TH18NT6215L1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Max. cutting depth (mm) | Grade code | ISO application P | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | - | - | WB = 3.95 | NPT 60° | CDX = 1.35 | 1025 | P | M | N | S | NT geometry | Hard metal |
Loading...
Customs tariff — weight(kg) | 0.021 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | Machine chuck / socket size | DCON = 6.00 mm | Insert clearance angle | > 0° |
eClass-5.1 | 21011901 | Coolant | No | Number of cutting edges | 1 |
Insert shape | CXS* | Insert type | TH = thread turning | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE | Large insert / insert holder | 6 |
This page is SANDVIK CoroTurn XS Solid Carbide Tool for Thread Turning, part number CXS06TH18NT6215L1025.
You can find the detail information about specifications and dimensions on part number CXS06TH18NT6215L1025.
Configure
Basic Attributes
work material
Pitch (for Threading)
ISO application H
Type recommendation
Type
Cutting Direction
Number of threads (for threading)
Other designs
What type of machining is it suitable for?
Max. cutting depth(mm)
Grade code
ISO application P
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Optional Attributes
Part Number |
---|
CXS06TH125VM6215L1025 |
CXS06TH125VM6215R1025 |
CXS06TH150MM6215R1025 |
CXS06TH18NT6215R1025 |
CXS06TH19WH6215L1025 |
CXS06TH200TR6220R1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Max. cutting depth (mm) | Grade code | ISO application P | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 1.25 - 1.50 mm | - | - | HA = 0.97 mm / HB = 0.13 mm / OHX = 17.16 mm | Part profile 60° | CDX = 0.68 | 1025 | P | M | N | S | VM geometry | Hard metal | ||
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 14 TPI | 1.25 - 1.50 mm | - | - | HA = 0.97 mm / HB = 0.13 mm / OHX = 17.16 mm | Part profile 60° | CDX = 0.68 | 1025 | P | M | N | S | VM geometry | Hard metal | ||
67.54 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 10 TPI | 1.50 mm | - | - | - | Metric 60° | CDX = 0.81 | 1025 | P | M | N | S | MM geometry | Hard metal | ||
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 4 TPI | - | - | - | WB = 3.95 | NPT 60° | CDX = 1.35 | 1025 | P | M | N | S | NT geometry | Hard metal | ||
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 5 TPI | - | - | - | HA = 1.07 mm / HB 0.21 mm / OHX = 17.00 mm | Whitworth 55° | CDX = 0.86 | 1025 | P | M | N | S | WH geometry | Hard metal | ||
70.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 11 TPI | 2.00 mm | - | - | WB = 4.55 mm / OHX = 17.25 mm | Trapezoidal form 30° | CDX = 1.25 | 1025 | P | M | N | S | TR geometry | Hard metal |