SANDVIK CoroTurn XS Solid Carbide Tool for Face Grooving (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXS06F1006215AL1025
CXS06F1006215AR1025
CXS06F1006215BL1025
CXS06F1006215BR1025
CXS06F1506215AL1025
CXS06F1506215BL1025
CXS06F1506215BR1025
CXS06F2006215AL1025
CXS06F2006215BL1025
CXS06F2006215BR1025
CXS06F2506215AL1025
CXS06F2506215BL1025
CXS06F2506215BR1025
CXS06F3006215AL1025
CXS06F3006215BL1025
CXS06F3006215BR1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction O.D./ I.D. (For Threading) Groove Width (For Grooving / Plunging) Other designs Holder: F dimension Total length l1 / l21
(mm)
Max. cutting depth
(mm)

71.62 €

1 Quote Left-hand-1.00 mmDAXIN = 4.20 mm/OHX = 18.00 mm--CDX = 2.00

71.62 €

1 Quote Right-hand-1.00 mmDAXIN = 4.20 mm/OHX = 18.00 mm--CDX = 2.00

71.69 €

1 Quote Left-handOuter Diameter1.00 mmDAXIN = 4.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 2.00

71.69 €

1 Quote Right-handOuter Diameter1.00 mmDAXIN = 4.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 2.00

71.62 €

1 Quote Left-hand-1.50 mmDAXIN = 3.20 mm/OHX = 18.00 mm--CDX = 3.00

71.69 €

1 Quote Left-handOuter Diameter1.50 mmDAXIN = 3.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 3.00

71.69 €

1 Quote Right-handOuter Diameter1.50 mmDAXIN = 3.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 3.00

71.62 €

1 Quote Left-hand-2.00 mmDAXIN = 2.20 mm/OHX = 18.00 mm--CDX = 4.00

71.69 €

1 Quote Left-handOuter Diameter2.00 mmDAXIN = 2.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 4.00

71.69 €

1 Quote Right-handOuter Diameter2.00 mmDAXIN = 2.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 4.00

71.62 €

1 Quote Left-hand-2.50 mmDAXIN = 1.20 mm/OHX = 18.00 mm--CDX = 5.00

71.69 €

1 Quote Left-handOuter Diameter2.50 mmDAXIN = 1.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 5.00

71.69 €

1 Quote Right-handOuter Diameter2.50 mmDAXIN = 1.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 5.00

71.62 €

1 Quote Left-hand-3.00 mmDAXIN = 0.20 mm/OHX = 18.00 mm--CDX = 6.00

71.69 €

1 Quote Left-handOuter Diameter3.00 mmDAXIN = 0.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 6.00

71.69 €

1 Quote Right-handOuter Diameter3.00 mmDAXIN = 0.20 mm/OHX = 18.00 mmWF = 3.00LF = 37.30CDX = 6.00

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Geometry/cutting edge CXS-F Customs tariff goods number 82090020
Customs tariff weight(kg) 0.021 Customs tariff weight unit kg Insert clearance angle
ISO application area M M Corner radius RE(mm) 0.15 eClass-5.1 21011901
Coolant No ISO application area P P Number of cutting edges 1
Grade code 1025 Machine-side mount/coupling size DCON = 6.00 mm Type XS cutting tool
Insert shape CXS* Insert type F = face grooving Size of insert/insert seat 6
Manufacturer SANDVIK COROMANT Grade type Carbide Suitable for which type of machining? Small part machining/internal machining
ISO application area S S ISO application area N N Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support