SANDVIK VDI to CoroCut QD Blade Adaptor (APBLVDI2521HP)

SANDVIK VDI to CoroCut QD Blade Adaptor  APBLVDI2521HP

Product Details:

Manufacturer part number: APBLVDI2521HP

Brand: SANDVIK

Price: 1,445.46

Delivery time: 5 Days


Technical Data:

Cutting Direction: Left-hand

Customs tariff — weight: 1.5 kg

Other designs: OAW = 84.00 mm / OAH = 73.00 mm

Bracket: F dimension: 50

Total length l1 / l21: 128


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APBLVDI2521HP

Part Number
APBLVDI2521HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Other designs Bracket: F dimension Total length l1 / l21 Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

1,445.46 €

1 5 Days Left-hand1.5OAW = 84.00 mm / OAH = 73.00 mm50128ø 25.00 mm80Blade size 21

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle n/a Customs tariff — weight unit kg
Bracket: Indexable insert type CoroCut QD Customs tariff — item number 84669360 eClass-5.1 21029090
Type VDI Adapter for Plunge Cutting Blades External or internal machining External machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Bracket: Min. hole diameter n/a Coolant Yes

This page is SANDVIK VDI to CoroCut QD Blade Adaptor , part number APBLVDI2521HP.
You can find the detail information about specifications and dimensions on part number APBLVDI2521HP.

Variation of this product

Part Number
APBARVDI3025HP
APBARVDI4025HP
APBARVDI5025HP
APBLVDI3025HP
APBLVDI4025HP
APBRVDI2521HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Other designs Bracket: F dimension Total length l1 / l21 Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

1,445.46 €

1 5 Days Right-hand2.6OAW = 85.00 mm / OAH = 83.00 mm--ø 30.00 mm45Blade size 25

1,482.00 €

1 5 Days Right-hand2.9OAW = 85.00 mm / OAH = 83.00 mm--ø 40.00 mm45Blade size 25

1,482.00 €

1 5 Days Right-hand3.5OAW = 85.00 mm / OAH = 82.50 mm--ø 50.00 mm45Blade size 25

1,445.46 €

1 5 Days Left-hand1.8OAW = 98.50 mm / OAH = 78.00 mm58142ø 30.00 mm87Blade size 25

1,482.00 €

1 5 Days Left-hand2.9OAW = 118.50 mm / OAH = 100.00 mm67143ø 40.00 mm80Blade size 25

1,445.46 €

1 5 Days Right-hand1.5OAW = 84.00 mm / OAH = 73.00 mm50128ø 25.00 mm80Blade size 21

Tech Support