Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASHARVDI4025HP
Part Number
|
---|
ASHARVDI4025HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Total length l1 / l21 | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742.46 € | 1 | Quote | Right-hand | 25 | 2.5 | BAWS = 90° | 85 | Dia. 40.00 mm – VDI | OAH = 89.00 | Radial mount – shank 25.00 x 25.00 mm | 21029090 | Yes — through the center and flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Type | Adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK VDI Adaptor to Rectangular Shank, part number ASHARVDI4025HP.
You can find the detail information about specifications and dimensions on part number ASHARVDI4025HP.
Configure
Part Number |
---|
ASHALVDI4025HP |
ASHALVDI5025HP |
ASHARVDI3020HP |
ASHARVDI5025HP |
ASHNVDI3020HP |
ASHNVDI4025HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Total length l1 / l21 | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742.46 € | 1 | Quote | Left-hand | 25 | 2.5 | BAWS = 90° | 85 | ø 40.00 mm - VDI | OAH = 89.00 | Radial installation - shank 25.00 x 25.00 mm | 21029090 | Yes - through center and flange | ||
742.46 € | 1 | Quote | Left-hand | 25 | 4 | BAWS = 90° | 100 | ø 50.00 mm - VDI | OAH = 110.00 | Radial installation - shank 25.00 x 25.00 mm | 21029090 | Yes - through center and flange | ||
723.46 € | 1 | Quote | Right-hand | 20 | 1.2 | BAWS = 90° | 70 | Dia. 30.00 mm – VDI | OAH = 73.00 | Radial mount – shank 20.00 x 20.00 mm | 21029090 | Yes — through the center and flange | ||
742.46 € | 1 | Quote | Right-hand | 25 | 4 | BAWS = 90° | 100 | ø 50.00 mm - VDI | OAH = 110.00 | Radial installation - shank 25.00 x 25.00 mm | 21029090 | Yes - through center and flange | ||
723.46 € | 1 | 5 Days | No-hand | 20 | 1.7 | - | - | ø 30.00 mm - VDI | - | Radial installation - shank 20.00 x 20.00 mm | 21021105 | Yes - through center and flange | ||
742.46 € | 1 | 5 Days | No-hand | 25 | 3.2 | - | - | ø 40.00 mm - VDI | - | Radial installation - shank 25.00 x 25.00 mm | 21021105 | Yes - through center and flange |