SANDVIK VDI Adaptor to Rectangular Shank (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASHALVDI3020HP
ASHALVDI4025HP
ASHALVDI5025HP
ASHARVDI3020HP
ASHARVDI4025HP
ASHARVDI5025HP
ASHNVDI3020HP
ASHNVDI4025HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Customs tariff — weight
(kg)
Other designs Total length l1 / l21 Machine chuck / socket size Bracket: L dimension Tool chuck / socket size eClass-5.1 Coolant

723.46 €

1 Quote Left-hand201.2BAWS = 90°70ø 30.00 mm - VDIOAH = 73.00Radial installation - shank 20.00 x 20.00 mm21029090Yes - through center and flange

742.46 €

1 Quote Left-hand252.5BAWS = 90°85ø 40.00 mm - VDIOAH = 89.00Radial installation - shank 25.00 x 25.00 mm21029090Yes - through center and flange

742.46 €

1 Quote Left-hand254BAWS = 90°100ø 50.00 mm - VDIOAH = 110.00Radial installation - shank 25.00 x 25.00 mm21029090Yes - through center and flange

723.46 €

1 Quote Right-hand201.2BAWS = 90°70Dia. 30.00 mm – VDIOAH = 73.00Radial mount – shank 20.00 x 20.00 mm21029090Yes — through the center and flange

742.46 €

1 Quote Right-hand252.5BAWS = 90°85Dia. 40.00 mm – VDIOAH = 89.00Radial mount – shank 25.00 x 25.00 mm21029090Yes — through the center and flange

742.46 €

1 Quote Right-hand254BAWS = 90°100ø 50.00 mm - VDIOAH = 110.00Radial installation - shank 25.00 x 25.00 mm21029090Yes - through center and flange

723.46 €

1 5 Days No-hand201.7--ø 30.00 mm - VDI-Radial installation - shank 20.00 x 20.00 mm21021105Yes - through center and flange

742.46 €

1 5 Days No-hand253.2--ø 40.00 mm - VDI-Radial installation - shank 25.00 x 25.00 mm21021105Yes - through center and flange

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
Type Adapter Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support